??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Digital Electronic Themperature Controller
Bill of material
ETH14
ORDERNO
CONFORMITY
conformity
CE
CONNESSIONS
connessions
2.5 mm² screw terminal block
CONTROL
control
ONOFF
DIMENSIONS_HXWXD
dimensions hxwxd
DISPLAY
display
2 red digit
DISPLAY_RESOLUTION
display resolution
1
HOUSING
housing
self-extinguishing plastic
INPUT
input
NTC (10k – 25°C)
MEASUREMENT_RANGE
measurement range
NTC -20 ~ +65°C probe on the controller NTC -35 ~ +99°C external probe
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_HUMIDITY__NO_CONDENSATE_
operating humidity (no condensate)
30 ~ 95
OPERATING_TEMPERATURE
operating temperature
-20 ~ +65
OVERALL_ACCURACY
overall accuracy
+- 0.5 full scale
PARAMETERS_PROGRAMMING
parameters programming
by keyboard
POWER_SUPPLY
power supply
RELAY
relay
SAMPLING_RATE
sampling rate
12
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions