??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Connols-Air
Description
Diffuser-Supply_Linear-Slot_TL-XX42
Bill of material
KEXJKI8DB
ORDERNO
VAR04_CSI
04 csi
23 36 16
VAR1_SLOT
1 slot
0
VAR1_WAY
1 way
0
VAR2_SLOT
2 slot
0
VAR2_WAY
2 way
1
VAR4_SLOT
4 slot
1
VAR42
42
1
VAR95_CSI
95 csi
15840
AIR_FLOW_MAXIMUM
air flow maximum
AIR_FLOW_MINIMUM
air flow minimum
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
Air Terminal
COOLING_AIR_ENTERING_TEMPERATURE_MAXIMUM
cooling air entering temperature maximum
68.000
COOLING_AIR_ENTERING_TEMPERATURE_MINIMUM
cooling air entering temperature minimum
50
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Slot Diffuser
DESIGN_OPTION
design option
-1
DUCTED
ducted
1
HEATING_AIR_ENTERING_TEMPERATURE_MAXIMUM
heating air entering temperature maximum
120.000
HEATING_AIR_ENTERING_TEMPERATURE_MINIMUM
heating air entering temperature minimum
80.000
HEIGHT
height
1.125
HOST
host
0
INLET
inlet
INTERFERENCE_CLEARANCE
interference clearance
1
LENGTH
length
MANUFACTURER
manufacturer
Acutherm
MANUFACTURER_ADDRESS
manufacturer address
1766 Sabre Street, Hayward, CA 94545
MANUFACTURER_FAX
manufacturer fax
510-785-2517
MANUFACTURER_PHONE
manufacturer phone
510-785-0510
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-544-1840
MASSUNIT
massunit
1
MATERIAL
material
ALUMINUM
MAX_FLOW
max flow
MIN_FLOW
min flow
MODEL
model
NOISE_MAXIMUM
noise maximum
NOISE_MINIMUM
noise minimum
<15
NOMINAL_LENGTH
nominal length
OD_CTRL
od ctrl
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PRESSURE_DROP_MAXIMUM
pressure drop maximum
0.250
PRESSURE_DROP_MINIMUM
pressure drop minimum
0.050
RETURN_AIR_PLENUM
return air plenum
0
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SLOT_LENGTH
slot length
SLOT_WIDTH
slot width
0.531
SUBCATEGORY
subcategory
Slot Diffuser
TYPE_C
type c
1
TYPE_C_CTRL
type c ctrl
1
TYPE_CW
type cw
0
TYPE_D
type d
0
VERSION
version
2011
WEIGHT_LB
weight lb
WIDTH
width
0.526
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions