??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Connols-Air
Description
Diffuser-Supply_2x2_Face-Based
Bill of material
OTPG6QGFY
ORDERNO
VAR04_CSI
04 csi
23 36 16
VAR95_CSI
95 csi
15840
AIRFLOW
airflow
0
AIRFLOW_MAXIMUM
airflow maximum
AIRFLOW_MINIMUM
airflow minimum
5
ASSEMBLY_CODE
assembly code
D3040100
COOLING_AIR_ENTERING_TEMPERATURE_RANGE
cooling air entering temperature range
50° - 68°F
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.385
DESCRIPTION
description
2x2 Diffuser
DESIGN_OPTION
design option
-1
DUCT_CONNECTION
duct connection
Duct Connector
DUCT_RADIUS
duct radius
HEATING_AIR_ENTERING_TEMPERATURE_RANGE
heating air entering temperature range
80° - 120°F
HOST
host
5
LENGTH
length
1.979
MANUFACTURER
manufacturer
Acutherm
MANUFACTURER_ADDRESS
manufacturer address
1766 Sabre Street, Hayward, CA 94545
MANUFACTURER_FAX
manufacturer fax
510-785-2517
MANUFACTURER_PHONE
manufacturer phone
510-785-0510
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-544-1840
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
ST Series
NOISE_MAXIMUM
noise maximum
NOISE_MINIMUM
noise minimum
<15 dB
OD
od
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
PRESSURE_DROP_MAXIMUM
pressure drop maximum
0.250
PRESSURE_DROP_MININUM
pressure drop mininum
0.050
PRODUCT_LINE
product line
ST Series
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
2x2 VAV Diffusers
VERSION
version
2011
WEIGHT
weight
14
WIDTH
width
1.979
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions