??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KNF Neuberger
Description
Diaphragm Gas PumpN 936.1.2
Bill of material
N936-3A-E_Kond-IP00_8-06653_01
ORDERNO
N936-3A-E_Kond-IP00_8-06653_01
AVAILABLE_MOTOR_TYPES
available motor types
AC
DIAPHRAGM_MATERIAL
diaphragm material
HNBR
FLOW_RATE__MAX__
flow rate (max.)
60 lmin
PRESSURE__MAX__
pressure (max.)
0.5 bar (rel.)
PUMP_HEAD_MATERIAL
pump head material
Aluminium
ULTIMATE_VACUUM__MAX__
ultimate vacuum (max.)
200 mbar (abs.)
VALVE_MATERIAL
valve material
HNBR
NAME
name
N936-3A-E_Kond-IP00_8-06653_01
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions