??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
ELECTROZEMPER
Description
Diana Flat
Bill of material
Diana flat LDF3500CP
ORDERNO
ALIMENTACI_N
alimentación
230.000
ALTURA
altura
44.000
ANCHURA
anchura
114
APPARENT_LOAD
apparent load
0
AUTONOM_A__H_
autonomía (h)
BATER_A
batería
NI-Cd
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSUMO_NP
consumo np
CONSUMO_P
consumo p
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
185
FLUJO_LUM_NICO
flujo lumínico
GRADO_DE_PROTECCI_N_IK
grado de protección ik
4
GRADO_DE_PROTECCI_N_IP
grado de protección ip
42
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LONGITUD
longitud
260
MANUFACTURER
manufacturer
Zemper
MASSUNIT
massunit
1
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SISTEMA_DE_CONTROL
sistema de control
TILT_ANGLE
tilt angle
-90
TIPO
tipo
VERSION
version
2017
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions