??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
DI 64025
Bill of material
DI 64025
ORDERNO
DI 64025
FINISH
finish
Zinc Plated
GLI__MM_
gli [mm]
10.0
LENGTH__MM_
length [mm]
25.0
MATERIAL
material
Steel
NAME
name
DI 64025
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions