??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
DI-4.1000 - DSP amplifiers
Bill of material
6011
PRODUCT_NUMBER_ROOT
product number (root)
6011
PARTNO_COM
PartNo (COM)
6011
LODLEVEL
LOD Level
STXT_COM
Stxt (COM)
DI-4.1000
INTERFACES
Available interfaces
AES/EBU, Analog, Dante
DIMENSIONS_W_H_D
dimensions (W × H × D)
2 U / 19", 485 x 89 x 425 mm
WEIGHT
weight
9.8 kg
REMOTE_CONTROL
remote control
Fohhn Audio Soft, Fohhn Net over RS-485
REMOTE_MONITORING
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
FAULT_MESSAGE_CONTACT
fault message contact
1 × Relais, 2 × UM, 3-pin Phoenix
SWITCHING_CONTACT
switching contact
load preset, standby on/off
OUTPUT_POWER
output power
4 × 1000 W / 4 ohms / 100 V / 70 V,, 4 × 500 W / 8 ohms, (1 kHz, THD+N <1 %)
MINIMUM_IMPEDANCE
minimum impedance
3 OHM
INPUT_CHANNELS
input channels
4
AMPLIFIER_OUTPUTS
amplifier outputs
4
DSP_ROUTING_MATRIX
DSP routing (matrix)
4 × 4
FREQ_RESPONSE
frequency response
20 Hz – 20 kHz
SIGNAL_NOISE_RATIO
signal/noise ratio
>100 dB/A
THDN
THD+N
0.08 % (1 kHz, 8 ohms, 3 dB below clipping)
DYNAMIC_RANGE
dynamic range
>120 dB
PASSWORD_PROTECTION
password protection
yes
AUTO_POWER_SAVE
auto power save
adjustable from 1 s to 12 h, or never active
PROTECTIVE_CIRCUIT
protective circuit
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
POWER_SUPPLY
power supply
100 – 240 V AC 50/60 Hz, universal power supply with Power Factor Correction (PFC)
POWER_CONSUMPTION
power consumption
Maximum (RMS) 1200 W, idle state 70 W, auto power save 10 W, standby 5 W, power on/off switch / remote power off 2 W
HEAT_DISSIPATION
heat dissipation
Maximal 200 W, 680 BTU/h, 172 kcal/h
TEMPERATURE_RANGE
temperature range
0 – 40 °C
COOLING
cooling
temperature-controlled fan
DIGITAL_SIGNAL_PROCESSORS
digital signal processors
2
INDEPENDENT_LIMITERS
independent limiters
20
SELECTIVE_3_BAND_LIMITING
selective 3-band limiting
bass / mid / high
BAND_SPECIFIC_TIME_CONSTANTS
band-specific time constants
yes
FILTER_TECHNOLOGY
filter technology
80-bit double precision
INPUT
input
AES/EBU 32 kHz – 96 kHz, 16/24 bit
INPUT_DSP_PROCESSING
input DSP processing
yes
FIR_FILTER
FIR filter
yes
INPUT_GAIN
input gain
-80 dB – +12 dB
ROUTING_GAIN
routing gain
-80 dB – +12 dB
OUTPUT_GAIN
output gain
-80 dB – +12 dB
EQ
8 × 10 fully parametric filters, gain +/-12 dB, frequency 10 Hz – 20 kHz, Q 0.1 – 100
LIMITER_COMPRESSOR
limiter / compressor
8
NOISE_GATE
noise gate
8
DELAY
delay
4 × 0 – 350 ms (0 – 120 m) outputs,, 4 × 0 – 88 ms (0 – 30 m) inputs
X_OVER
X-over
8 × Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz
USER_PRESETS
user presets
100
SPEAKER_PRESETS
speaker presets
100
SYSTEM_LATENCY
system latency
1.2 ms
CONTROLS
controls
Power on/off Switch
USB_CONFIG
USB Config
1 × USB-C socket
MAINS_CONNECTION
mains connection
1 × PowerCON
FAULT_CONTACT_OPEN_CLOSE
fault contact (open/close)
1 × Phoenix 3-pin
SWITCHING_CONTACT_1_AND_2
switching contact 1 and 2
1 × Phoenix 3-pin
REMOTE_POWER_IN_OUT
remote power in / out
2 × Phoenix 2-pin
POWER_SUPPLY_FOR_EXT_DEVICES
power supply for extern small devices 24 V / 5 W
1 × Phoenix 2-pin
INPUTS
inputs
1 × Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
OUTPUTS
outputs
1 x Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
SIGNAL_INPUTS_1
signal inputs
AES/EBU 32 kHz – 96 kHz, 16/24 bit
SIGNAL_OUTPUTS
signal outputs
AES/EBU link out from input
LATENCY
latency
0.0 ms
OUTPUTS_4
outputs
2 × Phoenix 4-pin
CONDUCTOR_CROSS_SECTION
conductor cross-section
max. 6 mm² flexible, 10 mm² rigid
RECEIVE_SEND_LED
receive / send LED
remote control, Fohhn-Net
READY_LED
ready LED
blue = Power on, blue flashing = Sign
PROTECT_LED
protect LED
red = Error / Protect / Standby
INPUT_LED
input LED
4 × input signal LED, white = signal (> -50 dBFS), red = clip (> -3 dBFS)
OUTPUT_LED
output LED
4 × output signal LED, white = signal (> -50 dBFS)
GENERAL_FOOTNOTES
general footnotes
heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment
VAR_24_V_5_W_POWER_LED
24 V / 5 W power LED
green = on
AMPLIFIER_TECHNOLOGY_
amplifier technology
Class D
AL
1200 W
PROD
Product
https://www.fohhn.com/en/products/di-41000/
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions