??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product to be discontinued on Dec 31, 2024. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
DGE-...ZR-RF - Linear drive
Bill of material
534391 DGE-25-1-ZR-RF-LK-RV-GK
TNR
Part number
TYP
Type
DGE
INFO
Valid until
Information
2024-12-31
KDM
Size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
AF
Function
ZR
F
Guide
RF
WZL
Spigot shaft left
WZR
Spigot shaft right
ST
Slide
KG
Coupling housing enclosed separately
ZUBB
B - Slot cover mounting slot
ZUBY
Y - Slot nut mounting slot
ZUBX
X - Slot nut for slide
ZUBM
M - Central support
ZUBF
F - Foot mounting
ZUBZ
Z - Centring sleeve (pack of 10)
ZUBV
V - Plug socket cable, M8, 2.5 m
ZUBT
T - Mounting bracket for inductive proximity sensor
ZUBL
L - Switching lug
ZUBO
O - Inductive proximity sensor, N/O contact, cable 2.5 m
ZUBP
P - Inductive proximity sensor, NC contact, cable 2.5 m
ZUBW
W - Inductive proximity sensor, N/O contact, M8 plug
ZUBR
R - Inductive proximity sensor, NC contact, Stecker M8
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
WZRA
1, 'RV', 2, 'RK', 3, 'RH', 4, 'RB'
D1
mm
D2
D3
mm
D4
mm
D5
D5NDR
mm
D5KDR
mm
D6
D7
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
mm
B11
mm
FTNR
Foot mounting part no.
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
KGTNR
Coupling housing part no.
L3
mm
L4
mm
L5
mm
L7
mm
L8
mm
L9
mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
FF
mm
DD
mm
HDD
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions