??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2021. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 12
HELP_VARIABLE
Company
Festo
Description
DFST - stopper cylinder
Bill of material
555574 DFST-63-30-L-Y4-A
TNR
Part number
TYP
Type
INFO
Valid until
Information
2020-12-31
HUB
Stroke
mm
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
POS
Position
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
17 mm
B7
mm
B8
7 mm
B9
36 mm
B10
mm
B11
mm
D1
mm
D2
mm
D3
M8x1
D4
G1/8
D5
M4
D6
mm
D7
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
L1
mm
L2
mm
L3
mm
L4
mm
R
mm
W
°
CNSMASSEXACT
Weight
kg
EOLDATE
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions