??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 322
HELP_VARIABLE
Company
Festo
Description
DFPD - Semi-rotary drive
Bill of material
8068928 DFPD-N-700-RP-90-RD-F1012
TNR
Part number
TYP
Type
INFO
Valid until
DRE
Size
Nm
ROT
Rotation
°
SCHL
Width across flats
mm
PNE
Pneumatic connection
IND
Industry focus
MECH
Mechanical interface
B1
mm
B2
30 mm
B3
mm
B4
mm
B5
mm
B8MAX
mm
D1
mm
D2
mm
D3
mm
D4
Thread
D5
Thread
D6
Thread
M5
D7
Thread
M6
D8
Thread
D9
mm
EE
Thread
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
L1
mm
L2
mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions