??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anemostat
Description
DF, Surface Mounted
Bill of material
DF, Surface Mounted
ORDERNO
DF, Surface Mounted
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Directional Diffuser, Surface Mounted
DESIGN_OPTION
design option
-1
DUCT_HEIGHT
duct height
6.000
DUCT_WIDTH
duct width
6.000
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Anemostat
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
DF
NECK_HEIGHT
neck height
5.875
NECK_WIDTH
neck width
5.875
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
User can define square or rectangular duct/neck sizes from 6" to 57" in 3" increments.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.anemostat.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
DF, Surface Mounted
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions