??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
DeviceNet
Bill of material
H1OH4Y4WO
ORDERNO
H1OH4Y4WO
CERTIFICATIONS
certifications
ODVA, CE
CURRENT_CONSUMPTION__AT__24_V_DC_
current consumption (at +24 v/dc)
typ. 30mA, max. 40mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 115 x 116 (screw-plug-connector included) 23 x 115 x 100 (screw-plug-connector not included)
EXTERNAL_POWER_SUPPLY
external power supply
10 to 33 Volt DC Reverse polarity protection, short circuit protection and overload integrated
FIELDBUS_FUNCTIONS
fieldbus functions
All mandatory DeviceNet Slave functions
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATING_TEMPERATURE
operating temperature
-40°C (non condensing) up to +85°C
PROTECTION_CLASS
protection class
IP20
STORAGE_TRANSPORT_TEMPERATURE
storage/transport temperature
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
WEIGHT
weight
approx. 117 g
NAME
name
H1OH4Y4WO
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions