??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
DELABIE
Description
DELTA wall-hung urinal
Bill of material
DELTA wall-hung urinal
ORDERNO
DELTA wall-hung urinal
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Urinal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Wall-hung single bowl urinal. Compatible with all standard frame systems on the market. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.2mm. Rear water inlet. Recessed horizontal waste outlet. Supplied with 1½" P trap, fixing elements and theft prevention TORX security screws. CE marked. Complies with European standard EN 13407 for 2L flush. Weight: 7.5kg.
FINISH
finish
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
DELTA urinal
MODELNUMBER
modelnumber
134770
NAME
name
DELTA wall-hung urinal
NOMINALHEIGHT
nominalheight
585
NOMINALLENGTH
nominallength
350
NOMINALWIDTH
nominalwidth
385
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/134770
RADIUS__IN_
radius (in)
19
RADIUS__OUT_
radius (out)
41.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330153720
SHARED
shared
0
TYPE_COMMENTS
type comments
Wall-hung single urinal
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
7.5kg
WFU
wfu
0
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions