??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELL
Description
Dell Computer
Bill of material
100x376x265_빨강
VARIANTNAME
100x376x265_빨강
VARW
W
100 mm
VARH
H
265 mm
VARD
D
376 mm
VAR
제조업체 전화번호
0808-505050
VARURL
제조업체 URL
http://www.dell.co.kr/
VARMANUFACTURER
Manufacturer
DELL
VARMODEL
Model
INSIRON
VAR1
라이브러리 제작
(주)비아이엠에스
VAR2
라이브러리 전화번호
02-2678-1906
VARURL1
라이브러리 URL
www.bimer.co.kr
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions