??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Corian Design
Description
Delight 8430 Bathtub
Bill of material
Delight_8430
ORDERNO
Delight_8430
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BATHTYPE
bathtype
Domestic
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Delight white, Glacier White
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DECLARATIONOFPERFORMANCE
declarationofperformance
www.dupont.co.uk/content/dam/dupont/products-and-services/construction-materials/surface-design-materials/documents/Corian_DoP_05_Delight_EN.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Oval freestanding
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
55.0000000836
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FORM
form
n/a
GRADE
grade
n/a
HASGRABHANDLES
hasgrabhandles
0
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
BATH
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
MANUFACTURERNAME
manufacturername
DuPont™ Corian®
MANUFACTURERURL
manufacturerurl
www.corian.co.uk
MASSUNIT
massunit
1
MATERIAL
material
n/a
MATERIALTHICKNESS
materialthickness
0
MODELNUMBER
modelnumber
8430
MODELREFERENCE
modelreference
Delight 8430
NAME
name
Delight 8430 Bathtub
NBSDESCRIPTION
nbsdescription
Baths
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/311
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
450.000000684
NOMINALHEIGHT
nominalheight
545.0000008284
NOMINALLENGTH
nominallength
1700.000002584
NOMINALWIDTH
nominalwidth
804.00000122208
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.dupont.co.uk/products-and-services/construction-materials/surface-design-materials/brands/corian-solid-surfaces/products/sinks.html?elqTrackId=01f5f20e93e848a3ab5f9e2efde4dc0f&elqaid=1733&elqat=2
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Oval
SHARED
shared
0
SIZE
size
804x1700x465mm
SUPPORTFRAME
supportframe
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2015CODE
uniclass2015code
Pr_40_20_06_08
UNICLASS2015TITLE
uniclass2015title
Baths
UNICLASS2015VERSION
uniclass2015version
Products v1.3
VENT_CONNECTION
vent connection
0
VERSION
version
1
VOLUMETOOVERFLOWMAXIMUM
volumetooverflowmaximum
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
Overflow hole
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
Bottom waste outlet
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
n/a
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions