??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DEHOUST
Description
Dehoust_Heizungspufferspeicher,_stehend,_3_bar_Inhalt_42000_l
Bill of material
Heizungspufferspeicher, stehend, 3 bar Inhalt 42000 l
IDENT
Heizungspufferspeicher, stehend, 3 bar Inhalt 42000 l
ABSTAND_ANSCHLU_
abstand_anschluß
2800
ABSTAND_FU_
abstand_fuß
1925
ABSTAND_TRAGOESEN_OBEN
abstand_tragösen_oben
1150
ALWAYS_VERTICAL
always vertical
1
ANSTAND_MUFFE_SEITE
anstand_muffe_seite
1950
ASSEMBLY_CODE
assembly code
BODENFREIHEIT
bodenfreiheit
400
BREITE_FUSSPLATTE
breite_fussplatte
330
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEHOUST_ARTIKEL_NR_
dehoust_artikel nr.
111060
DEHOUST_BRUTTOVOLUMEN
dehoust_bruttovolumen
42.432 L
DEHOUST_GEWICHT
dehoust_gewicht
4.150 kg
DEHOUST_GEWICHT_GESAMT
dehoust_gewicht_gesamt
siehe Gewicht
DEHOUST_GEWICHT_ISOLIERUNG
dehoust_gewicht_isolierung
DEHOUST_ISOLIERUNG_ARTIKEL_NR_
dehoust_isolierung_artikel nr.
DEHOUST_NENNVOLUMEN
dehoust_nennvolumen
42 m³
DEHOUST_TYP
dehoust_typ
Heizungspufferspeicher ohne Iso, stehend, 3 bar, 42000l
DEHOUST_TYP_ISOLIERUNG
dehoust_typ_isolierung
DEHOUST_URL
dehoust_url
http://dehoust.de/Product.aspx?p=0EWlDL2yJNdwNtTRFIUy2LV9Ym55ZKpbxzcnnQWbUoR1q%2b1l5lHUvZQeyg0HD0AG
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURCHMESSER_ANSCHLU_
durchmesser_anschluß
168.300
DURCHMESSER_FLANSCH
durchmesser_flansch
285
DURCHMESSER_SPEICHER
durchmesser_speicher
2500
FAMILY_NAME
family name
GESAMTHOEHE
gesamthöhe
9620
HOST
host
0
HOEHE_ANSCHLU__OBEN
höhe_anschluß_oben
8782
HOEHE_ANSCHLU__UNTEN
höhe_anschluß_unten
1080
HOEHE_DOM
höhe_dom
1430
HOEHE_SPEICHER
höhe_speicher
9445
ISOLIERUNG
isolierung
0
ISOLIERUNG_100MM_HINZUFUEGEN
isolierung 100mm hinzufügen
0
ISOLIERUNG_200MM_HINZUFUEGEN
isolierung 200mm hinzufügen
0
KEYNOTE
keynote
LAENGE__SCHILDBRUECKE
länge _schildbrücke
100
LAENGE_DOM
länge_dom
130
LAENGE_ENTLERRUNG
länge_entlerrung
80
LAENGE_ENTLUEFTUNG
länge_entlüftung
70
LAENGE_MUFFE_SEITE
länge_muffe_seite
1300
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_HEIZUNGSPUFFERSPEICHER
material_heizungspufferspeicher
MATERIAL_ISOLIERUNG
material_isolierung
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RADIUS_ANSCHLU_
radius_anschluß
84.150
RADIUS_FLANSCH
radius_flansch
142.500
RADIUS_SPEICHER
radius_speicher
1250
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNDUNG_SPEICHER
rundung_speicher
1750
SHARED
shared
0
STAERKE_ISOLIERUNG
stärke_isolierung
0
TANKDURCHMESSER
tankdurchmesser
2500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions