??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Titus HVAC
Description
DECV
Bill of material
9260ba5c-2055-40a1-a14e-3f477c89081f.rfa
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_BOX_OFFSET
control box offset
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Digital Control Terminal Unit, Retrofit, Variable Volume
DESIGN_AIR_FLOW
design air flow
0
DESIGN_OPTION
design option
-1
DUCT_D
duct d
FAMILY_NAME
family name
HOST
host
0
INLET
inlet
INLET_DIAMETER
inlet diameter
INLET_EXTRUSION_RADIUS
inlet extrusion radius
INLET_OFFSET
inlet offset
INLET_OPENING_RADIUS
inlet opening radius
INLET_RADIUS
inlet radius
KEYNOTE
keynote
MANUFACTURER
manufacturer
Titus
MASSUNIT
massunit
1
MATERIAL
material
MAX__AIR_FLOW
max. air flow
MIN__AIR_FLOW
min. air flow
0
MODEL
model
DECV
NOMINAL_HEIGHT
nominal height
NOMINAL_INLET_LENGTH
nominal inlet length
NOMINAL_INLET_SIZE
nominal inlet size
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STATIC_PRESSURE
static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
URL
url
http://www.titus-hvac.com/
WORK_PLANE_BASED
work plane-based
0
NAME
DECV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions