??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton Lighting
Description
Decorative Cooper Streetworks Utr Led
Bill of material
decorative_cooper_streetworks_utr_led_17__1lamp_58w_led_120v_HI
VARIANTNAME
VARIANTLOD
HI
MSPECBOPCEDITIONNUMBER
mspec-BOPCEditionNumber
1.000
BIMSEEKSOURCEURL
bim-seek-source_url
http://seek.autodesk.com/product/latest/agg/cooperlighting/Cooper-Lighting/CooperLightingDecorative_UTR_HID
BIMSEEKBOPCEDITIONNUMBER
bim-seek-BOPCEditionNumber
1.000
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
None
REGIONASIA
Region Asia
None
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Decorative UTR HID
PRODUCTFAMILY
Product family
Luminaries for External Lighting
PRODUCTSKU
Product SKU
Streetworks-Decorative-UTR-HID
NOMINALWIDTH
Nominal width
17.000
NOMINALHEIGHT
Nominal height
27.000
MANUFACTURERNAME
Manufacturer name
Cooper Lighting
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
United States
DATEOFPUBLISHING
Date of publishing
4/1/2014
TILTANGLE
Tilt Angle
60.000
PHOTOMETRICWEBFILE
Photometric Web File
generic
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Luminaires And Lamps
UNICLASS20CODE
Uniclass 2.0 Code
PR-49
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Lamps
UNICLASS14CODE
Uniclass 1.4 Code
L7474
UNSPSCCODE
UNSPSC Code
391016
IFCCLASSIFICATION
IFC Classification
Lamp
BIMOBJECTCATEGORY
BIMobject category
Outside
WATTAGECOMMENTS
Wattage Comments
58
VOLTAGE
Voltage
NUMBEROFPOLES
Number of Poles
1.000
LAMP
Lamp
LED
TOTALINPUTWATTAGE
Total Input Wattage
0.000 W
POWERFACTOR
Power Factor
0.000
SUPPLYVOLTAGE
Supply Voltage
0.000 V
BALLASTVOLTAGE
Ballast Voltage
0.000 V
APPARENTLOAD
Apparent Load
0.000 VA
POLEDIA
Pole dia
0.330 FEET
POLEHT
Pole Ht.
FEET
DEFAULTELEVATION
Default Elevation
0.000 FEET
MATERIALMAIN
Material main
Aluminium
WIRINGACCESSDIAMETER
Wiring Access Diameter
0.000 FEET
HOUSINGTYPE
Housing Type
Heavy Duty Cast Aluminum
DIFFUSERSSHIELDING
Diffusers/Shielding
Refractive Globe
LAMPQUANTITY
Lamp Quantity
1.000
BALLASTTYPE
Ballast Type
Electronic Ballast
BALLASTQUANTITY
Ballast Quantity
0.000
WIDTH
Width
1.420 FEET
LENGTH
Length
1.420 FEET
URL
http://www.cooperlighting.com/
SERIES
Series
UTR
PRODUCTGUID
Product Guid
a575829c-1139-4daf-b9d1-a254c8ead4c1
MODEL
Model
TRADITIONAIRE LED
DESCRIPTION
Description
DECORATIVE POST TOP LUMINAIRE
SHIPPINGWEIGHT
Shipping Weight
0.000 lb
PRODUCTPAGEURL
Product Page URL
http://www.cooperindustries.com/content/public/en/lighting/products/post_top_lighting/_182936.brands.lighting!streetworks!decorative.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.cooperindustries.com/content/dam/public/lighting/products/documents/streetworks/spec_sheets/st_utr_led_110109_sssx.pdf
PACKAGING
Packaging
Unit Pack
MANUFACTURER
Manufacturer
Cooper Industries, Inc.
COPYRIGHT
Copyright ©
© 2000-2010 Cooper Industries, Inc.
ASSEMBLYCODE
Assembly Code
D5020
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions