??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Duratex Group
Description
DECK MOUNTEDSEMI-INSET BASINS
Bill of material
Deca Line L94 DeckMountedSemi Inset Basin
ORDERNO
ACOMPANHA_O_PRODUTO
acompanha o produto
APROVADO_POR
aprovado por
Contino/quattroD
ASSEMBLY_CODE
assembly code
D2010400
ATENDIMENTO_AO_CLIENTE
atendimento ao cliente
0800-0117073
CATEGORY
category
COST
cost
0
CRIADO_POR
criado por
Contino/quattroD
CUBA
cuba
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
C_DIGO
código
DEFAULT_ELEVATION
default elevation
62.000
DESCRIPTION
description
Cuba de apoio/sobrepor
DESIGN_OPTION
design option
-1
DI_METRO_PONTO_DE_ESGOTO
diâmetro ponto de esgoto
40
FAMILY_NAME
family name
FLOW_PRESSURE
flow pressure
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INFORMA__ES_COMPLEMENTARES
informações complementares
KEYNOTE
keynote
LINHA
linha
Cubas Especiais
LOU_A_METAIS
louça/metais
Louça
MANUFACTURER
manufacturer
Deca
MASSUNIT
massunit
1
MATERIAL
material
Deca_Fireclay
MODEL
model
NORMA
norma
ABNT NBR 15097-1: 2011
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PESO_LIQUIDO__KG_
peso liquido (kg)
PRODUTO
produto
RAIO_PONTO_DE_ESGOTO
raio ponto de esgoto
20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEGMENTO
segmento
Luxo
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.deca.com.br/produtos
VARIA__ES_DE_COR
variações de cor
VENDIDO_SEPARADAMENTE
vendido separadamente
Sifão para lavatório: Cromado: (1680.C.100.112), Dourado (1680.D.100.112). Slim: Cromado (1684.C.100.112), Dourado (1684.D.100.112) e Gold (1684.D.100.112.GLD). Quadra: Cromado (1685.C.100.112). Válvulas de escoamentos compatíveis: Luxo: Cromado (1601.C), Branco (1601.E.BR), Gold (1601.D.GLD); Click: Cromado (1601.C.CLI). Competitivo: Cromado (1602.C), Dourado (1602.D); Tampão plástico: Cromado (1602.C.PLA).
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
ACOMPANHA_DO_PRODUCTO
acompanha do producto
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions