??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
FAKRO
Description
DEC
Bill of material
90x90
ORDERNO
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
HOST
host
4
MANUFACTURER
manufacturer
FAKRO
MASSUNIT
massunit
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SZEROKO__
szerokość
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VERSION
version
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
WYSOKO__
wysokość
NAME
name
AIR_PERMEABILITY_EN_1873_2005
air permeability en 1873:2005
DESCRIPTION
description
EFFECTIVE_GLAZING_AREA
effective glazing area
FRAME_THERMAL_INSULATION_UF__W_M2K__PN_EN_ISO_10077_2__PN_EN_1873_2006_P_5_9
frame thermal insulation uf [w/m2k] pn-en iso 10077-2; pn-en 1873:2006 p.5.9
GLASS_STRUCTURE
glass structure
GLAZING_U_VALUE__W_M2K__EN_12567_2
glazing u-value [w/m2k] en 12567-2
IFC_CLASSIFICATION
ifc classification
LENGTH
length
LENGTH_WITH_BASE
length with base
LIGHT_TRANSMITTANCE_FACTOR_TV_EN_410
light transmittance factor tv en 410
MODEL
model
NBS_REFERENCE
nbs reference
NBS_REFERENCE_DESCRIPTION
nbs reference description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENED_WINDOW
opened window
OPENING_METHOD
opening method
OPERATION_MODE
operation mode
ROOF_ANGLE
roof angle
SOLAR_FACTOR___G__EN_410
solar factor [ g] en 410
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNSPC_CATEGORY
unspc category
UNSPC_CODE
unspc code
URL
url
WATERTIGHTNESS
watertightness
WIDTH_WITH_BASE
width with base
WINDOW_ACOUSTIC_PERFORMANCE_RW__DB__EN_1873_2006P_5_10__EN_ISO_10140_2_
window acoustic performance rw [db] en 1873:2006p.5.10 (en iso 10140-2)
WINDOW_AREA_IN_THE_EXTERIOR_DIMENSIONS_OF_A_BASE
window area in the exterior dimensions of a base
WINDOW_HEAT_TRANSFER_COEFFICIENT_UW__W_M2K__EN_673
window heat transfer coefficient uw [w/m2k] en 673
WINDOW_INTERNAL_AREA
window internal area
WINDOW_OPENING_ANGLE
window opening angle
WINDOW_PERIMETER_IN_THE_EXTERIOR_DIMENSIONS_OF_A_BASE
window perimeter in the exterior dimensions of a base
WINDOW_WEIGHT
window weight
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions