??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Dead tailstock centres - -
Bill of material
306100
BEST
Order No.
306100
SW
Centre angle
60° °
D
Diameter
30 mm
D1
Diameter
12 mm
L
length ~
71 mm
L1
Length
35 mm
BS
Description
Information
Infotext
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions