??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DE DIETRICH
Description
De Dietrich Thermique Innovens pro
Bill of material
De Dietrich Thermique Innovens pro - de_dietrich_thermique_innovens_pro_mca_45
VARIANTNAME
VARSHOWSERVICEAREA
Show Service Area
0
VARIFCEXPORTTYPE
IFCExportType
WATER
VARIFCEXPORTAS
IFCExportAs
IfcBoilerType
VARSUPPLYAIRFLOW
Supply Air Flow
0
VARVOLTAGE
Voltage
230
VARAPPARENTLOAD
Apparent Load
0
VARCONCENTRICCONNECTION
Concentric Connection
VARMINIMALPOWER
Minimal Power
VARFIXTUREUNITSDRAIN
Fixture Units Drain
0
VARVOLUME
Volume
VARNOMINALPOWER
Nominal Power
VARHYDRONICSUPPLYFLOW
Hydronic Supply Flow
0
VARHYDRONICRETURNFLOW
Hydronic Return Flow
0
VARGASFLOW
Gas Flow
0
VARFLUEGASFLOW
Flue Gas Flow
0
VARLENGTH
Length
500 mm
VARHEIGHT
Height
750 mm
VARDEPTH
Depth
500 mm
VARWATERMARKEDBY
Watermarked By
VARREVITVERSION
Revit Version
2014
VARPRODUCTLINE
Product Line
De Dietrich Thermique
VARURL
URL
VARMODEL
Model
VARMANUFACTURER
Manufacturer
De Dietrich Thermique
VARGTIN
GTIN
VARFAMILYVERSION
Family Version
10.06
VARETIMARTICLECLASS
ETIM Article Class
EC011396
VAREMCSVERSION
EMCS Version
2.0
VARDESCRIPTION
Description
Gas condensing boiler
VARMANUFACTURERURL
Manufacturer URL
http://www.dedietrich-thermique.fr/produits/gammes_de_produits/chaudieres_grande_puissance/gaz_condensation_innovens_pro_mca
VARCUSTOM
Custom
0
VARCOPYRIGHT
Copyright
VARCONTENTSUPPLIERURL
Content Supplier URL
VARMANUFACTURERARTNO
Manufacturer Art. No.
VARARTICLETYPE
Article Type
VARARTICLEDESCRIPTION
Article Description
Gas condensing boiler
VARSUPPLYAIRDIAMETER
Supply Air Diameter
mm
VARFLUEGASDIAMETER
Flue Gas Diameter
mm
VARUSENOMINALDIAMETER
Use Nominal Diameter
1
VARSUPPLYAIRRADIUS
Supply Air Radius
mm
VARSUPPLYAIROUTERGEOMETRYRADIUS
Supply Air Outer Geometry Radius
mm
VARSUPPLYAIRGEOMETRYRADIUS
Supply Air Geometry Radius
mm
VARSUPPLYAIRBOTTOM
Supply Air Bottom
mm
VARHYDRONICSUPPLYRADIUS
Hydronic Supply Radius
15.9 mm
VARHYDRONICSUPPLYDIAMETER
Hydronic Supply Diameter
31.8 mm
VARHYDRONICRETURNRADIUS
Hydronic Return Radius
15.9 mm
VARHYDRONICRETURNDIAMETER
Hydronic Return Diameter
31.8 mm
VARGASRADIUS
Gas Radius
9.5 mm
VARGASDIAMETER
Gas Diameter
19 mm
VARFLUEGASRADIUS
Flue Gas Radius
mm
VARFLUEGASOUTERGEOMETRYRADIUS
Flue Gas Outer Geometry Radius
mm
VARFLUEGASGEOMETRYRADIUS
Flue Gas Geometry Radius
mm
VARDRAINDIAMETER
Drain Diameter
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions