??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DE DIETRICH
Description
De Dietrich Thermique Innovens pro Cascada pie 2
Bill of material
De Dietrich Thermique Innovens pro Cascada pie 2 - de_dietrich_thermique_innovens_pro_cascada_pie_2_dn65_0_350kw
VARIANTNAME
DN65 0-350kW
VARUSEBOILERINNOVENSPROMCA90WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 90 with Concentric Connection 100/150
0
VARUSEBOILERINNOVENSPROMCA65WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 65 with Concentric Connection 100/150
0
VARUSEBOILERINNOVENSPROMCA45WITHCONCENTRICCONNECTION80125
Use Boiler Innovens PRO MCA 45 with Concentric Connection 80/125
1
VARUSEBOILERINNOVENSPROMCA115WITHCONCENTRICCONNECTION100150
Use Boiler Innovens PRO MCA 115 with Concentric Connection 100/150
0
VARCONNECTIONONTHELEFT
Connection on the Left
0
VARIFCEXPORTTYPE
IFCExportType
WATER
VARIFCEXPORTAS
IFCExportAs
IfcBoilerType
VARVOLTAGE
Voltage
230
VARAPPARENTLOAD
Apparent Load
0
VARHEIGHTLEVELHS
Height Level HS
15 mm
VARFLUEGASFLOW
Flue Gas Flow
0
VARVOLUME
Volume
0
VARNOMINALPOWER
Nominal Power
80
VARSUPPLYAIRFLOW
Supply Air Flow
0
VARHYDRONICSUPPLYFLOW
Hydronic Supply Flow
0
VARHYDRONICRETURNFLOW
Hydronic Return Flow
0
VARGASFLOW
Gas Flow
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions