??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CAMDEX
Description
DD motor
Bill of material
DME7A-500
ORDERNO
APPLICATION
application
Automation, electrical engineering, electrical machinery, machinery, mechanical design, mechanical engineering
FEATURE
feature
Rotary direct drive
HS_CODE
hs code
8501510090
PORT
port
Shenzhen, China
PRECISION
precision
WEIGHT
weight
NAME
name
ABSOLUTE_ACCURACY
absolute accuracy
AXIAL_LOAD__POSITIVE_DIRECTION_
axial load (positive direction)
AXIAL_LOAD__REVERSE_
axial load (reverse)
AXIAL_RIGIDITY__POSITIVE_DIRECTION_
axial rigidity (positive direction)
0.000003
AXIAL_RIGIDITY__REVERSE_
axial rigidity (reverse)
0.000006
CONTINUOUS_CURRENT
continuous current
ENCODER_RESOLUTION
encoder resolution
MAX_OUTPUT_TORQUE
max output torque
MAXIMUM_POWER
maximum power
MAXIMUM_SPEED
maximum speed
MOUNTING_SURFACE_ACCURACY
mounting surface accuracy
5/15/25
ORIGIN_PULSE_NUMBER
origin pulse number
1
PEAK_CURRENT
peak current
QUALITY
quality
RADIAL_LOAD
radial load
RADIAL_RIGIDITY
radial rigidity
0.000005
RATED_OUTPUT_TORQUE
rated output torque
RATED_POWER
rated power
RATED_SPEED
rated speed
REPEATABILITY
repeatability
±1
ROTOR_INERTIA
rotor inertia
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions