??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
DCW 1 Full Height Door
Bill of material
DCW 1 Full Height Door
ORDERNO
DCW 1 Full Height Door
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAB_HEIGHT
cab height
3.500
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2
DESCRIPTION
description
24"x24"x42" High Diagonal Corner Wall Cab 1 RH Door
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
3.495
DOOR_INSERT_MATERIAL
door insert material
DOOR_RAIL_HORZ_MATERIAL
door rail horz material
DOOR_RAIL_VERT_MATERIAL
door rail vert material
DOOR_STYLE
door style
Keywest
DOOR_SWING
door swing
DOOR_WIDTH
door width
1.177
FAMILY_NAME
family name
HANDLE_MATERIAL
handle material
HANDLE_OFFSET
handle offset
0.120
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
DCW42-RH
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
RENDER_APPEARANCE_SOURCE
render appearance source
3
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
0
NAME
name
DCW 1 Full Height Door
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions