??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Illumination
Description
DCS Triple Output Controller
Bill of material
DCS Triple Output Controller
ORDERNO
DCS Triple Output Controller
CASE_MATERIAL
case material
Polyamide
COMMUNICATION
communication
10100 Ethernet Standard TCP-IP, UDP, HTTP .NET Library Compatible w C#, F# and VB C++ Library (DLL)
COMPLIANCE
compliance
CE, RoHS
DIMENSIONS
dimensions
4.86 x 1.78 x 4.41 (123.3mm x 45.3mm x 112.0mm)
DIMMING_RANGE
dimming range
0% - 100%, 1mA Increments via Software Settings
DUTY_CYCLE_RANGE
duty cycle range
Typical 1% for high current overdrive, up to 15% Dependent on the limitations of the connected light.
INPUT_SUPPLY_REQUIREMENTS
input supply requirements
24V DC Nominal, 4.5A Recommended 21V Min - 30V Max; Power Inputs Reverse-Polarity Protected
IP_RATING
ip rating
Not Rated
LIGHT_HEAD_CONNECTION
light head connection
Via B-coded 5-pin Male M12 with Embedded EEPROM on Light Head Cable (C1)
MOUNTING
mounting
DIN Rail
OPERATING_MODES
operating modes
Pulse (Overdrive Strobe), Gated Continuous, Continuous
OPERATING_SYSTEM_SOFTWARE_SUPPORT
operating system software support
GUI Windows 7+ (requires .NET Framework 4.5+) Libraries .NET Framework 4.0+, C++ on Windows 7+ x86 and x86-64, Linux x86-64
OPERATING_TEMPERATURE_RANGE
operating temperature range
0°C to +40 °C
OUTPUT_CHANNELS
output channels
Number of Outputs 3 Number of Channels per Output 1
OUTPUT_CURRENT
output current
Continuous 4.5A Max Total, 1.5A per Channel Pulsed 15A Max Total, 5A per Channel
OUTPUT_POWER
output power
Continuous 90W Max Total, 30W per Channel Pulsed 540W Peak Total, 180W Peak per Channel
OUTPUT_VOLTAGE
output voltage
Continuous Vin - 1V, Channel Independent Pulsed 36V Max, Channel Independent
PROGRAMMABLE_PULSE_DELAY
programmable pulse delay
1μs - 10ms
PULSE_WIDTH_RANGE
pulse width range
30μs - 65ms
STATUS_INDICATOR_LEDS
status indicator leds
Green Power Yellow Trigger Status Red Error
STORAGE_TEMPERATURE_RANGE
storage temperature range
-25°C to +85 °C
TRIGGER_DELAY
trigger delay
20μs + 10μs LED rise-time
TRIGGER_FREQUENCY_LIMIT
trigger frequency limit
2KHz
TRIGGER_PROTECTION
trigger protection
Opto-Isolated Inputs, 30V Max
TRIGGER_SIGNAL
trigger signal
5V Min - 30V Max, =5mA
USER_INTERFACE
user interface
Software GUI, Web Browser
WARRANTY
warranty
5 Years
WEIGHT
weight
0.612lb (278g)
NAME
name
DCS Triple Output Controller
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions