??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM15PBSN - Cinch Connectivity Solutions
Bill of material
DCDM15PBSN
PN
Part Number
DCDM15PBSN
DESC
Description
Commercial PCB Mount Connector, Plug, 15 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Male, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
15
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions