??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_25p4c402e5bn - Cinch Connectivity Solutions
Bill of material
DCDH-25P4C40.5BN
PN
Part Number
DCDH-25P4C40.5BN
DESC
Description
Microminiature Hermetic Plug, 25 Positions, 0.5inch 24AWG Solid Wire Tail
CT
Connector Type
Plug, Male Pins
NOP
Number of Positions
25
TT
Termination Type
Solid Wire
CR
Current Rating
3 A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions