??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DMF Lighting
Description
DCD4
Bill of material
DCD4
ORDERNO
DCD4
APPARENT_LOAD
apparent load
36.3
ASSEMBLY_CODE
assembly code
D5020200
BAR_HANGER_LENGTH
bar hanger length
16
BEVEL_TRIM_FINISH
bevel trim finish
BRACKET_FINISH
bracket finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
4.8203125
CUTOUT_RADIUS
cutout radius
2.41015625
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Adjustable Higher-Lumen Recessed LED Downlight
DESIGN_OPTION
design option
-1
DIAMETER
diameter
5.375
FAMILY_NAME
family name
FLANGE_FINISH
flange finish
FLANGELESS_PINHOLE
flangeless pinhole
0
FLANGELESS_ROUND
flangeless round
0
HOST
host
5
HOUSING_NEW_CONSTRUCTION
housing new construction
1
HOUSING_REMODEL
housing remodel
0
JUNCTION_BOX_FINISH
junction box finish
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
36.3
LENS_FINISH
lens finish
LIGHT_ENGINE
light engine
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DCD4
MODULE_FINISH
module finish
MODULE_LOCATION
module location
2.25
MOUNTING_FINISH
mounting finish
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
RADIUS
radius
2.6875
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT
tilt
0
TILT_CONDITION
tilt condition
0
TRIM_PINHOLE
trim pinhole
0
TRIM_STANDARD_ROUND
trim standard round
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dmflighting.com/product/dcd4/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
DCD4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions