??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM69S6E5-36.0BN
Bill of material
DCCM69S6E5-36.0BN
PN
Part Number
DCCM69S6E5-36.0BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 69, Thermoplastic, Glass-Reinforced, Female, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Color Coded per MIL-Std 681, No
CT
Connector Type
Socket
NOP
Nuber of Positions
69
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
IM
Insulation Material
Thermoplastic, Glass-Reinforced
CG
Contact Gender
Female
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
36 (914) INCH (mm)
WCC
Wire Color Coding
Color Coded per MIL-Std 681
WP
Wire Plating
-
MH
Mounting Hardware
No Hardware
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
275 (135) °F (°C)
CURRENT
Current
3 A
WV
Withstanding Voltage
600 VAC RMS @ sea level
CR
Contact Resistance
8 mΩ mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions