??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM25PBRN - Cinch Connectivity Solutions
Bill of material
DCCM25PBRN
PN
Part Number
DCCM25PBRN
DESC
Description
Commercial PCB Mount Connector, Plug, 25 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, 90º PCB, Standard Profile, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
25
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions