??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM21SBRP - Cinch Connectivity Solutions
Bill of material
DCCM21SBRP
PN
Part Number
DCCM21SBRP
DESC
Description
Commercial PCB Mount Connector, Socket, 21 Positions, Yellow Chromate over Cadmium, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
21
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions