??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST21CN
Bill of material
DCBST21CN
PN
Part Number
DCBST21CN
DESC
Description
Dura-Con Backshell, 21 position, top entry - 0.219", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
21
WED
Wire Entry Diameter
0.219 (5.56) INCH (mm)
BL
Backshell Length
1.00 (25) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions