??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST21CC
Bill of material
DCBST21CC
PN
Part Number
DCBST21CC
DESC
Description
Dura-Con Backshell, 21 position, top entry - 0.219", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
21
WED
Wire Entry Diameter
0.219 (5.56) INCH (mm)
BL
Backshell Length
1.00 (25) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Cadmium, Olive Drab over Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions