??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
DCB 1 Full Height Door
Bill of material
DCB 1 Full Height Door
ORDERNO
DCB 1 Full Height Door
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
3
DESCRIPTION
description
36"x36"Diagonal Corner Base - Match 24"D Cabinets w/ Full Height Door RH & Half Depth Shelf
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
2.474
DOOR_RAIL_HORZ_MATERIAL
door rail horz material
DOOR_RAIL_VERT_MATERIAL
door rail vert material
DOOR_STYLE
door style
Keywest Louver
DOOR_SWING
door swing
DOOR_WIDTH
door width
1.295
EGG_SIZE
egg size
FAMILY_NAME
family name
FOOT_STYLE
foot style
HANDLE_MATERIAL
handle material
HEIGHT
height
2.854
HOST
host
0
KEYNOTE
keynote
LOUVER_MATERIAL
louver material
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
DCB36-RH
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
RENDER_APPEARANCE_SOURCE
render appearance source
3
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_HEIGHT
shelf height
1.500
SHOW_EGG_SMOKER
show egg smoker
0
SHOW_TOE_KICK
show toe kick
1
TOE_HEIGHT
toe height
0.375
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
3
WORK_PLANE_BASED
work plane-based
0
NAME
name
DCB 1 Full Height Door
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions