??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
AutomationDirect
Description
DC Voltage, Current or Potentiometer Input
Bill of material
SC6-1110
ORDERNO
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
FIELD_CONFIGURABLE
field configurable
HOUSING_MATERIAL
housing material
Plastic
INPUT_CURRENT_SIGNAL_RANGE
input current signal range
INPUT_POTENTIOMETER_RESISTANCE
input potentiometer resistance
INPUT_RTD_SIGNAL_TYPES
input rtd signal types
INPUT_THERMOCOUPLE_SIGNAL_TYPE
input thermocouple signal type
INPUT_VOLTAGE_SIGNAL_RANGE
input voltage signal range
ISOLATION
isolation
ITEM
item
LOAD_CURRENT
load current
MOUNTING
mounting
35mm DIN rail
OPERATING_VOLTAGE
operating voltage
PROGRAMMABLE_TEMPERATURE_RANGE
programmable temperature range
RELAY_TYPE
relay type
NAME
name
OUTPUT_CURRENT_SIGNAL_RANGE
output current signal range
OUTPUT_VOLTAGE_SIGNAL_RANGE
output voltage signal range
OUTPUT_CURRENT_SIGNAL_RANGE_2
output current signal range 2
OUTPUT_VOLTAGE_SIGNAL_RANGE_2
output voltage signal range 2
ADDITIONAL_INFORMATION
additional information
INPUT_CURRENT_SIGNAL_RANGE_2
input current signal range 2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions