??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Camtec Power Supplies
Description
DC-UPS Battery Charger 480W ... 100kW
Bill of material
CPS-EC480 DIN-Rail
ORDERNO
ADJUST_RANGE_VOUT
adjust range vout
AMBIENT_OPERATION_TEMPERATURE
ambient operation temperature
AUTOSTART
autostart
BASIC_LOAD
basic load
CLIMATIC_CLASS__HUMIDITY
climatic class, humidity
COOLING
cooling
DIMENSIONS__WXHXD_
dimensions (wxhxd)
EFFICIENCY
efficiency
EMI
emi
EMS
ems
EN61000-6-2,3
HOLD_UP_TIME
hold-up time
INPUT_FREQUENCY
input frequency
47... 63Hz
INPUT_RANGE_AC
input range ac
INPUT_RANGE_DC
input range dc
INPUT_TO_OUTPUT_ISOLATION
input to output isolation
INRUSH_CURRENT_PROTECTION
inrush current protection
IP_RANGE
ip-range
MODEL
model
MTBF_IEC61709
mtbf iec61709
NOMINAL_AC_INPUT
nominal ac input
NOMINAL_OUTPUT_CURRENT
nominal output current
OPTIONS
options
OUTPUT_VOLTAGE
output voltage
POWER
power
POWER_BOOST__60_C60S
power boost =60°c60s
POWER_GOOD_RELAY
power good relay
RIPPLE___NOISE_MVPP
ripple & noise mvpp
SAFETY_CLASS_1_A_
safety class 1(a)
VDE0100 VDE0805
SAFETY_IEC
safety iec
EN60950-1 EN50178 EN60204-1
SHORT_CIRCUIT_PROTECTION
short circuit protection
STABILITY_AT_LOAD_SWITCH
stability at load switch
TEMPERATURE_MONITORING
temperature monitoring
TRANSIENT_TIME
transient time
NAME
name
AMBIENT_TEMPERATURE
ambient temperature
BASE_LOAD
base load
DC_CURRENT_SETTING
dc current setting
DC_VOLTAGE_SETTING
dc voltage setting
DIMENSIONS
dimensions
EMIEMS
emiems
FEATURES
features
INPUTOUTPUT_ISOLATION
inputoutput isolation
INRUSH_CURRENT
inrush current
LOAD_CHANGE
load change
LOAD_REGULATION
load regulation
MTBF_MTTF_IEC61709
mtbf mttf iec61709
OUTPUT_CURRENT
output current
TEMPERATURE_CONTROL
temperature control
AMBIENT
ambient
CLIMATIC_CLASS
climatic class
ISOLATION
isolation
MTBF_MTTF
mtbf mttf
RIPPLE___NOISE_PP
ripple & noise pp
SHORT_CIRCUIT
short circuit
TEMP__CONTROL
temp. control
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions