??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Hubbell
Description
DC Power Supplies
Bill of material
DM148025S
ORDERNO
AMPERAGE_RATING
amperage rating
CERTIFIED_LISTED
certified listed
cUL, CE
EFFICIENCY
efficiency
FREQUENCY_RATING
frequency rating
47-63 Hz
HEIGHT
height
LENGTH
length
OPERATING_TEMPERATURE_RANGE_CELCIUS
operating temperature range celcius
OUTPUT_VOLTAGE
output voltage
TYPE
type
DIN Rail
UL_LISTED
ul listed
Yes
UPC
upc
VOLTAGE_RATING
voltage rating
WATTAGE___MAXIMUM
wattage - maximum
WEIGHT
weight
WIDTH
width
NAME
name
DEPTH
depth
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions