??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Davison Highley
Description
Davison-Highley-Engage-range-Float-Buttons
Bill of material
Davison-Highley-Engage-range-Float-Buttons
ORDERNO
Davison-Highley-Engage-range-Float-Buttons
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BACKLENGTH
backlength
BACKLENGTHLOW
backlengthlow
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12:Chairs, seats and benches
CODEPERFORMANCE
codeperformance
Davison Highley is certified to IS0-14001 and we are members of FIRA.
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
n/a
CONTACTFAXNUMBER
contactfaxnumber
01494 881572
CONTACTTELEPHONENUMBER
contacttelephonenumber
01494 881912
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Vertical Quilted 1 Seater High Back Corner Unit
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FARCUSHION
farcushion
0
FAROFFSETLEFT
faroffsetleft
0
FAROFFSETRIGHT
faroffsetright
0
FEATURES
features
High back conversation / meeting booth. Suitable for office, meeting, discussion areas.
FINISH
finish
Choice of metal or timber leg finishes.
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HASHIGHLEFTARM
hashighleftarm
1
HASHIGHRIGHTARM
hashighrightarm
0
HASLOWLEFTARM
haslowleftarm
0
HASLOWRIGHTARM
haslowrightarm
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
SEATING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12
LEFTHANDOFFSET
lefthandoffset
150
LEGOPTION
legoption
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Davison Highley
MANUFACTURERADDRESSUK
manufactureraddressuk
Old North Works, Piddington, High Wycombe, Buckinghamshire, HP14 3BE
MANUFACTURERNAME
manufacturername
Davison Highley
MANUFACTURERURL
manufacturerurl
http://www.davisonhighley.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Upholstery finishes are available from fabric, faux leather and leather bands.
MIDDLECUSHION
middlecushion
0
MODEL
model
ENG 01H/CNR-VQ
MODELNUMBER
modelnumber
ENG 01H/CNR-VQ
MODELREFERENCE
modelreference
Vertical Quilted 1 Seater High Back Corner Unit
MTRL_SOFA
mtrl_sofa
NAME
name
Davison-Highley-Engage-range-Float-Buttons
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
1300
NOMINALLENGTH
nominallength
600
NOMINALWIDTH
nominalwidth
600
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.davisonhighley.co.uk/index.php?products&newsdetail=20150701-2_engage
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
RIGHTHANDOFFSET
righthandoffset
0
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 600 x D 600 x H 1300
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Vertical Quilted 1 Seater High Back Corner Unit
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Chairs, seats and benches
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
http://www.davisonhighley.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions