??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Davison Highley
Description
Davison-Highley-Chime-Otto
Bill of material
Davison-Highley-Chime-Otto
ORDERNO
Davison-Highley-Chime-Otto
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12: Chairs, seats and benches
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
Seat and back constructed from engineered layers of CMHR foam.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTDEPTH
cutdepth
-250
DESCRIPTION
description
Ottoman with Hairpin Legs
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FABRICFINISH
fabricfinish
FAMILY_NAME
family name
FEATURES
features
Soft seating range with accompanying table. Choice of Black nylon glides or steel hairpin legs.
FINISH
finish
Upholstery finishes are available from our fabric, faux leather and leather bands.
GRADE
grade
n/a
HAIRPINFINISH
hairpinfinish
HAIRPINLEGS
hairpinlegs
1
HASGLIDES
hasglides
0
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
SEAT
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Davison Highley
MANUFACTURERURL
manufacturerurl
http://www.davisonhighley.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Upholstered CMHR foam, Nylon or Steel Legs.
MODEL
model
CHM O-L
MODELNUMBER
modelnumber
CHM O-L
MODELREFERENCE
modelreference
Ottoman with Hairpin Legs
NAME
name
Davison-Highley-Chime-Otto
NBSDESCRIPTION
nbsdescription
Seating
NBSREFERENCE
nbsreference
45-35-72/352
NOMINALHEIGHT
nominalheight
435
NOMINALLENGTH
nominallength
535
NOMINALWIDTH
nominalwidth
535
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
https://www.davisonhighley.co.uk/products.html?newsdetail=20190918-5_chime-1
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
460
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
(H) 435mm x (L) 535mm x (W) 535mm
STATUS
status
New
STYLE
style
Seat
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Davison Highley is certified to IS0-14001 and we are members of FIRA.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Ottoman with Hairpin Legs
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Chairs, seats and benches
UNICLASS2015TITLE
uniclass2015title
Pr_40_50_12
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
http://www.davisonhighley.co.uk/
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty and replacement.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions