??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Davison Highley
Description
Davison-Highley-Buzz-Straights
Bill of material
Davison-Highley-Buzz-Straights
ORDERNO
Davison-Highley-Buzz-Straights
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BACKFINISH
backfinish
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_81: Sofas
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of colours
CONSTITUENTS
constituents
Upholstered seat, back, arms. Aluminium Feet: Polished, brushed, or black powder-coated
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
2 Seater with Back
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
A versatile modular system, Buzz can be arranged and linked into a huge variety of shapes. Featuring straight, inward and outward facing curved units and the ability to add arms on to ends, Buzz is one of our most versatile designs. In addition, Buzz can be altered to accommodate any curve, fit any angled corner, or be built to any radius as a special order. You may recognise Buzz from several television shows and local news programmes. Modular soft seating. Suitable for public, breakout & reception areas. Inward and outward facing curves. Linking system. Upholstery finishes are available from our fabric, faux leather and leather bands. Seat and back constructed from engineered layers of CMHR foam. This design can be tailored on request.
FINISH
finish
Upholstered seat, back, arms. Aluminium Feet: Polished, brushed, or black powder-coated
GRADE
grade
n/a
HASBACK
hasback
1
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
SOFA
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12_81
LEGFINISH
legfinish
LEGTYPE
legtype
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Davison Highley
MANUFACTURERURL
manufacturerurl
www.davisonhighley.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Upholstered seat, back, arms. Aluminium Feet: Polished, brushed, or black powder-coated
MODEL
model
BZ02/B
MODELNUMBER
modelnumber
BZ02/B
MODELREFERENCE
modelreference
2 Seater with Back
NAME
name
Davison-Highley-Buzz-Straights
NBSDESCRIPTION
nbsdescription
Seating
NBSREFERENCE
nbsreference
45-35-72/352
NOMINALHEIGHT
nominalheight
810.000
NOMINALLENGTH
nominallength
760.000
NOMINALWIDTH
nominalwidth
1300
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.davisonhighley.co.uk/products.html?newsdetail=20190918-5_buzz
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFINISH
seatfinish
SEATINGHEIGHT
seatingheight
450
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
(H) 810mm x (L) 760mm x (W) 1300mm
STATUS
status
New
STYLE
style
Upholstered Sofa
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
2 Seater with Back
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_81
UNICLASS2015TITLE
uniclass2015title
Sofas
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.davisonhighley.co.uk
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions