??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pottorff
Description
Damper_Backdraft_BD-84_Pottorff
Bill of material
48"
IDENT
VAR__OF_BLADES
# of blades
VAR04_CSI
04 csi
23 33 13
VAR95_CSI
95 csi
15820
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D4090500
AXLES
axles
1/2“ diameter plated steel.
BEARINGS
bearings
Steel ball bearing, press fit into frame
BLADES
blades
6“ x 16 gauge
BLADES_LENGTH
blades length
CATEGORY
category
COST
cost
0
COUNTERBALANCES
counterbalances
On-blade axle, crankarm and weights - adjustable
CUT_SHEET
cut sheet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
8“ x 2“ x 14 gauge galvanized steel channel.
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LINKAGE
linkage
Concealed in frame
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MAXIMUM_SIZE___SINGLE_SECTION
maximum size - single section
48“ x 96“
MAXIMUM_SYSTEM_PRESSURE__IN_WG__
maximum system pressure (in.wg.)
10
MAXIMUM_SYSTEM_VELOCITY__FPM_
maximum system velocity (fpm)
3,500
MINIMUM_SIZE
minimum size
6“ x 6“
MODEL
model
BD-84
OMNICLASS_CODE
omniclass code
22-23 33 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Dampers
PART_TYPE
part type
23
PRODUCT_URL
product url
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEALS
seals
Neoprene blade edge seals.
SHARED
shared
0
SPECIFICATIONS
specifications
TEMPERATURE
temperature
–25°F to 250°F
TYPE_COMMENTS
type comments
Vertical mount only
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.pottorff.com
USE_ANNOTATION_SCALE
use annotation scale
0
WARRANTY
warranty
http://www.pottorff.com/pottorff_warranty.pdf
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions