??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DAELIM
Description
Daelim Ledlight
Bill of material
LED 16W_4000K*2
VARIANTNAME
VARPHOTOMETRICWEBFILE
Photometric Web File
VARINITIALCOLOR
Initial Color
0
VARINITIALINTENSITY
Initial Intensity
0
VARCOLORFILTER
Color Filter
16777215
VARLIGHTLOSSFACTOR
Light Loss Factor
0
VARTILTANGLE
Tilt Angle
90
VARDIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0
VARVA
부하용량VA
25
VARCALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1
VARLAMP
램프종류_Lamp
FEL 20W
VARDEFAULTELEVATION
Default Elevation
0 mm
VAR
정격전압
220
VAR1
극수
1
VARW
W
270 mm
VARH
H
135 mm
VARD
D
157 mm
VAR2
라이브러리 제작
BIMer
VAR3
라이브러리 전화번호
02-2678-1906
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions