??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DAELIM
Description
Daelim CC410p
Bill of material
daelim_cc410p
VARDEFAULTELEVATION
Default Elevation
0 mm
VAR
배수 반지름
50 mm
VAR1
급수 반지름
25 mm
VARW
W
390 mm
VARH
H
455 mm
VARD
D
615 mm
VAR2
제조업체 전화번호
02-3429-1400
VARURL
제조업체 URL
http://www.daelimbath.com
VARMANUFACTURER
Manufacturer
대림비앤코
VARMODEL
Model
CC410P
VAR3
라이브러리 제작
(주)비아이엠에스
VAR4
라이브러리 전화번호
02-2678-1906
VAR5
_획득마크
KS인증
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions