??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Laird Thermal
Description
DA-033-12-02-00-00
Bill of material
1PUB0GULJ
ORDERNO
1PUB0GULJ
DESCRIPTION
description
DA-033-12-02
HEIGHT
height
3.23 in[ 82 ] mm
LENGTH
length
3.9 in[ 99 ] mm
POWER
power
37.2 W
QCMAX_T_0__C
qcmaxδt=0 °c
32 W
VOP
vop
12 V
WIDTH
width
2.6 in[ 66 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
48 °C
NAME
name
1PUB0GULJ
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions