??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arun Microelectronics
Description
D57_1 UHV Stepper Motor d57_1
Bill of material
D571_4
ORDERNO
D571_4
OVERVIEW
overview
Suitable for use below 1 x 10-10 mBar (7.5 x 10-11 Torr) Continuous running in vacuum at high torque and step rates with AML drive Bakeable to 200 °C Step angle of 1.8° Step angle tolerance of ±5% Operational temperature range -65 °C to +190 °C Embedded thermocouple or PT100 sensor Open construction with all internal spaces vented Cryogenic extended operating temperature option available, range -196 °C to +190 °C Gamma radiation hard versions available 1 x 106 Gy Standard motors are fitted with open stainless steel bearings, lubricated with NyeTorr® 6300 ultra low outgassing UHV grease Custom shaft modifications available
NAME
name
D571_4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions