??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ketra
Description
D3 Downlight Adjustable Round
Bill of material
D3 Downlight Adjustable Round
ORDERNO
D3 Downlight Adjustable Round
APPARENT_LOAD
apparent load
9
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
Spot (15°) Low Glare
C_CEILING_THICKNESS
c ceiling thickness
0.630
C_FIXTURE_DISTANCE
c fixture distance
0.860
C_FLANGED_HOUSING_COLLAR
c flanged housing collar
1
C_TILT
c tilt
0
C_VOID_RADIUS
c void radius
2.010
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
0.630
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
COST_INFO
cost info
mailto:custsvc@lutron.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Commercial - Spot (15°) Low Glare - None
DESIGN_OPTION
design option
-1
DIMMING
dimming
0.1–100%lm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ENVIRONMENT
environment
Operating Temperature 0 - 40°C, Storage Temperature -20 - 80°C, Humidity 0 - 95%, Non-condensing, Certification UL, cUL, 120V: FCC Class B, 277V: FCC Class A, Location UL Damp Location, UL Wet Location Available with Trim Lens
FAMILY_NAME
family name
FLANGED_HOUSING
flanged housing
1
FREQUENCY
frequency
60
HOST
host
5
HOUSING_FINISH
housing finish
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
https://www.ketra.com/hubfs/Ketra%20February2018/Pdf/D3%20Installation%20Guide.v12.pdf
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_EMAIL
manufacturer email
mailto:support@lutron.com
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CM-D3FXRD09BT15L11NCICNSP
MUD_IN_HOUSING
mud-in housing
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OVERALL_DEPTH
overall depth
10.070
OVERALL_HEIGHT
overall height
3.720
OVERALL_WIDTH
overall width
18.380
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
D3-LG-15°-9w.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.ketra.com/hubfs/Specification%20Sheets/Ketra_D3-ADRD_Spec_v12_3.pdf
PRODUCT_NAME
product name
D3 Round Adjustable Downlight
PRODUCT_PAGE_URL
product page url
https://www.ketra.com/led-lighting-products/luminaires/d3downlight/d3roundadjustabledownlight
ROOM_CALCULATION_POINT
room calculation point
0
ROTATE
rotate
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Ketra
SHARED
shared
0
SUPPORT_EMAIL
support email
mailto: support@anguleris.com
SUPPORT_PHONE
support phone
(224) 699-9545
TILT
tilt
0
TILT_ANGLE
tilt angle
-90
TRIM__HOVER_OVER_FOR_OPTIONS_
trim (hover over for options)
1
TRIM_BLACK
trim black
0
TRIM_FROST_LENS
trim frost lens
0
TRIM_MODEL
trim model
UN-D3TFRD1WHN
TRIM_SOLITE_LENS
trim solite lens
0
TRIM_WHITE
trim white
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.000
VOLTAGE_COMMENT
voltage comment
120VAC 60Hz
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE_COMMENTS
wattage comments
9 Watts
NAME
name
D3 Downlight Adjustable Round
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions