??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
Hyvair
Description
D05 Series - Modular Stackable Valves
Bill of material
D05N1P
ORDERNO
DESIGN
design
Rugged steel body design for high cycle and quick response applications.
FLOW_RATE
flow rate
12 gpm (45 lpm)
MATERIAL
material
Steel
MAXIMUM_PRESSURE
maximum pressure
3000 psi
SIZE
size
D05
WORKING_TEMP_
working temp.
40 to 160°F (5 to 70°C)
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions