??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Hyvair
Description
D03 Series - Air or Oil Pilot Operated Valves
Bill of material
D03A2C
ORDERNO
DESIGN
design
Air or Oil actuated, direct operated. Single or Double operators.
MAX__FLOW_RATE
max. flow rate
25 gpm (94 lpm)
MAXIMUM_PRESSURE
maximum pressure
5000 psi
SIZE
size
D03
WORKING_TEMP_
working temp.
40 to 160°F (5 to 70°C)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions