??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dimetix
Description
D-Series
Bill of material
D-Series
ORDERNO
D-Series
DEGREE_OF_PROTECTION
degree of protection
IP65
DIAMETER_LASER_DOT_AT_100M
diameter laser dot at 100m
55x30 mm
DIAMETER_LASER_DOT_AT_10M
diameter laser dot at 10m
7x3 mm
DIAMETER_LASER_DOT_AT_50M
diameter laser dot at 50m
28x13 mm
DIMENSIONS__L_X_W_X_H_
dimensions (l x w x h)
140x78x48 mm
MAX_ERROR_ANALOG_OUTPUT
max error analog output
± 0.1 %
MAX_MEASURING_RATE
max measuring rate
250 Hz
MEASURING_RANGE_ON_NATURAL_SURFACES
measuring range on natural surfaces
0.05...~100 m
MEASURING_RANGE_ON_REFLECTIVE_FOIL
measuring range on reflective foil
~0.5...500 m
OPERATING_TEMPERATURE
operating temperature
-40...+60 °C
PART_NO_
part no.
500630
POWER_SUPPLY
power supply
12...30 VDC
REPEATABILITY_TYP_
repeatability typ.
± 0.3 mm
TYPICAL_ACCURACY___2Σ
typical accuracy @ 2σ
± 1 mm
WEIGHT
weight
350 g
NAME
name
D-Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions